Print Back
Unit of Measure

Specifications

Bore Size

N/A 2 3/16 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC211-35/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 8.819 in224.0 mm

Total Height L

N/A 4.725 in120.0 mm

Total Width A0

N/A 2.299 in58.4 mm

Bolt Hole Spacing J

N/A 7.244 in184.0 mm

Housing Width A

N/A 1.693 in43.0 mm

Bolt Hole Size N

N/A 0.650 in16.5 mm

Center of Bearing from Housing End A2

N/A 0.984 in25.0 mm

Center of Bearing from Bearing End S

N/A 0.874 in22.2 mm

Inner Ring Width B

N/A 2.189 in55.6 mm

Basic Load Ratings

Static Load Rating

N/A 5284 lbf23500 N

Dynamic Load Rating

N/A 8273 lbf36800 N