
Bore Size |
N/A 55 mm |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC211/F |
Lubrication Type |
N/A Standard Food Safe Grease |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Two-Bolt Flange |
Total Length H |
N/A 8.819 in224.0 mm |
Total Height L |
N/A 4.725 in120.0 mm |
Total Width A0 |
N/A 2.299 in58.4 mm |
Bolt Hole Spacing J |
N/A 7.244 in184.0 mm |
Housing Width A |
N/A 1.693 in43.0 mm |
Bolt Hole Size N |
N/A 0.650 in16.5 mm |
Center of Bearing from Housing End A2 |
N/A 0.984 in25.0 mm |
Center of Bearing from Bearing End S |
N/A 0.874 in22.2 mm |
Inner Ring Width B |
N/A 2.189 in55.6 mm |