
Bore Size |
N/A 1 3/8 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK207-22 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Four-Bolt Square Flange |
Total Length L |
N/A 4.753 in120.7 mm |
Total Height L |
N/A 4.753 in120.7 mm |
Width A0 |
N/A 1.791 in45.5 mm |
Bolt Hole Spacing J |
N/A 3.625 in92.2 mm |
Base Thickness A1 |
N/A 0.563 in14.2 mm |
Housing Width A |
N/A 1.223 in31.0 mm |
Bolt Hole Size N |
N/A 0.531 in13.5 mm |
Center of Bearing from Housing End A2 |
N/A 0.791 in20.1 mm |
Center of Bearing from Bearing End S |
N/A 0.657 in16.7 mm |
Locking Sleeve Width B1 |
N/A 1.685 in42.8 mm |
Locking Collar Outside Diameter d1 |
N/A 2.244 in57.0 mm |