
Bore Size |
N/A 1 11/16 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK209-27 |
Housing Material |
N/A Machined Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Four-Bolt Square Flange |
Total Length L |
N/A 5.250 in133.4 mm |
Total Height L |
N/A 5.250 in133.4 mm |
Width A0 |
N/A 1.984 in50.4 mm |
Bolt Hole Spacing J |
N/A 4.125 in104.9 mm |
Base Thickness A1 |
N/A 0.625 in16.0 mm |
Housing Width A |
N/A 1.240 in31.5 mm |
Bolt Hole Size N |
N/A 0.531 in13.5 mm |
Center of Bearing from Housing End A2 |
N/A 0.764 in19.4 mm |
Center of Bearing from Bearing End S |
N/A 0.731 in18.6 mm |
Locking Sleeve Width B1 |
N/A 1.980 in50.3 mm |
Locking Collar Outside Diameter d1 |
N/A 2.756 in70.0 mm |