Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 3/8 in

Bearing Style

N/A PA – Low Abrasion/Food Safe

Bearing Number

N/A PAU4LK207-22

Housing Material

N/A White Thermoplastic (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 4.646 in118.0 mm

Total Height L

N/A 4.646 in118.0 mm

Width A0

N/A 1.846 in46.9 mm

Bolt Hole Spacing J

N/A 3.622 in92.0 mm

Base Thickness A1

N/A 0.610 in15.5 mm

Housing Width A

N/A 1.386 in35.2 mm

Bolt Hole Size N

N/A 0.512 in13.0 mm

Center of Bearing from Housing End A2

N/A 0.846 in21.5 mm

Center of Bearing from Bearing End S

N/A 0.657 in16.7 mm

Locking Sleeve Width B1

N/A 1.685 in42.8 mm

Locking Collar Outside Diameter d1

N/A 2.244 in57.0 mm