
Bore Size |
N/A 1 1/4 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK206-20 |
Housing Material |
N/A Cast Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Take-Up |
Total Length L |
N/A 4.173 in106.0 mm |
Total Height H |
N/A 4.016 in102.0 mm |
Adjustment Screw Bore N |
N/A 0.866 in22.0 mm |
Openinig Width N1 |
N/A 0.709 in18.0 mm |
Openinig Width N2 |
N/A 1.457 in37.0 mm |
Housing Width A |
N/A 1.457 in37.0 mm |
Slot Width A1 |
N/A 0.472 in12.0 mm |
Socket Width A2 |
N/A 1.063 in27.0 mm |
Pitch Height H1 |
N/A 3.504 in89.0 mm |
Height H2 |
N/A 2.047 in52.0 mm |
Shaft Length L1 |
N/A 2.638 in67.0 mm |
Dimension L2 |
N/A 0.354 in9.0 mm |
Slot Length L3 |
N/A 1.969 in50.0 mm |
Center of Bearing from Bearing End S |
N/A 0.522 in13.3 mm |
Locking Sleeve Width B1 |
N/A 1.543 in39.2 mm |
Locking Collar Outside Diameter d1 |
N/A 1.969 in50.0 mm |