Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 1/2 in

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK208-24

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Take-Up

Dimensions

Total Length L

N/A 5.315 in135.0 mm

Total Height H

N/A 4.488 in114.0 mm

Adjustment Screw Bore N

N/A 1.142 in29.0 mm

Openinig Width N1

N/A 0.787 in20.0 mm

Openinig Width N2

N/A 1.929 in49.0 mm

Housing Width A

N/A 1.929 in49.0 mm

Slot Width A1

N/A 0.630 in16.0 mm

Socket Width A2

N/A 1.260 in32.0 mm

Pitch Height H1

N/A 4.016 in102.0 mm

Height H2

N/A 2.913 in74.0 mm

Shaft Length L1

N/A 3.346 in85.0 mm

Dimension L2

N/A 0.551 in14.0 mm

Slot Length L3

N/A 2.520 in64.0 mm

Center of Bearing from Bearing End S

N/A 0.751 in19.1 mm

Locking Sleeve Width B1

N/A 1.874 in47.6 mm

Locking Collar Outside Diameter d1

N/A 2.362 in60.0 mm