Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 1/4 in

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK206-20

Housing Material

N/A Hygienic Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Tapped Base

Dimensions

Total Length L

N/A 4.000 in101.6 mm

Total Height H2

N/A 3.250 in82.6 mm

Housing Width A

N/A 1.470 in37.3 mm

Thread Length H3

N/A 0.752 in19.1 mm

Bolt Hole Spacing J

N/A 3.000 in76.2 mm

Base to Center Height H

N/A 1.688 in42.9 mm

Center of Bearing from Bearing End S

N/A 0.522 in13.3 mm

Locking Sleeve Width B1

N/A 1.543 in39.2 mm

Locking Collar Outside Diameter d1

N/A 1.969 in50.0 mm