Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 3/8 in

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK207-22

Housing Material

N/A Hygienic Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Tapped Base

Dimensions

Total Length L

N/A 4.250 in108.0 mm

Total Height H2

N/A 3.690 in93.7 mm

Housing Width A

N/A 1.470 in37.3 mm

Thread Length H3

N/A 0.752 in19.1 mm

Bolt Hole Spacing J

N/A 3.250 in82.6 mm

Base to Center Height H

N/A 1.875 in47.6 mm

Center of Bearing from Bearing End S

N/A 0.657 in16.7 mm

Locking Sleeve Width B1

N/A 1.685 in42.8 mm

Locking Collar Outside Diameter d1

N/A 2.244 in57.0 mm