Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 1/4 in

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK207-20

Housing Material

N/A Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Tapped Base

Dimensions

Total Length L

N/A 4.500 in114.3 mm

Total Height H2

N/A 3.880 in98.6 mm

Housing Width A

N/A 1.750 in44.5 mm

Thread Length H3

N/A 0.803 in20.4 mm

Bolt Hole Spacing J

N/A 3.250 in82.6 mm

Base to Center Height H

N/A 1.882 in47.8 mm

Center of Bearing from Bearing End S

N/A 0.657 in16.7 mm

Locking Sleeve Width B1

N/A 1.685 in42.8 mm

Locking Collar Outside Diameter d1

N/A 2.244 in57.0 mm