Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 1/2 in

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK208-24

Housing Material

N/A Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Tapped Base

Dimensions

Total Length L

N/A 4.750 in120.7 mm

Total Height H2

N/A 4.130 in104.8 mm

Housing Width A

N/A 1.880 in47.8 mm

Thread Length H3

N/A 0.803 in20.4 mm

Bolt Hole Spacing J

N/A 3.500 in88.9 mm

Base to Center Height H

N/A 1.938 in49.3 mm

Center of Bearing from Bearing End S

N/A 0.751 in19.1 mm

Locking Sleeve Width B1

N/A 1.874 in47.6 mm

Locking Collar Outside Diameter d1

N/A 2.362 in60.0 mm