Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 7/8 in

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK210-30

Housing Material

N/A Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Three-Bolt Flange

Dimensions

Total Length L

N/A 4.880 in124.0 mm

Total Height H

N/A 7.626 in193.8 mm

Width A0

N/A 1.992 in50.6 mm

Bolt Hole Spacing J

N/A 2.750 in69.9 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Flange Thickness A1

N/A 0.625 in15.9 mm

Housing Width A

N/A 1.240 in31.5 mm

Dimension H1

N/A 2.938 in74.7 mm

Dimension J1

N/A 1.625 in41.4 mm

Center of Bearing from Housing End A2

N/A 0.772 in19.6 mm

Center of Bearing from Bearing End S

N/A 0.826 in21.0 mm

Locking Sleeve Width B1

N/A 2.075 in52.7 mm

Locking Collar Outside Diameter d1

N/A 2.992 in76.0 mm