Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 1/8 in

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK206-18

Housing Material

N/A White Thermoplastic (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Three-Bolt Flange

Dimensions

Total Length L

N/A 3.268 in83.0 mm

Total Height H

N/A 5.453 in138.5 mm

Width A0

N/A 1.750 in44.4 mm

Bolt Hole Spacing J

N/A 1.874 in47.6 mm

Bolt Hole Size N

N/A 0.433 in11.0 mm

Flange Thickness A1

N/A 0.524 in13.3 mm

Housing Width A

N/A 1.272 in32.3 mm

Dimension H1

N/A 2.063 in52.4 mm

Dimension J1

N/A 1.252 in31.8 mm

Center of Bearing from Housing End A2

N/A 0.760 in19.3 mm

Center of Bearing from Bearing End S

N/A 0.522 in13.3 mm

Locking Sleeve Width B1

N/A 1.543 in39.2 mm

Locking Collar Outside Diameter d1

N/A 1.969 in50.0 mm