
Bore Size |
N/A 7/8 in |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK205-14 |
Housing Material |
N/A White Thermoplastic (Polymer) |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Two-Bolt Flange |
Total Length H |
N/A 5.157 in131.0 mm |
Total Height L |
N/A 2.756 in70.0 mm |
Width A0 |
N/A 1.567 in39.8 mm |
Bolt Hole Spacing J |
N/A 3.898 in99.0 mm |
Base Thickness A1 |
N/A 0.543 in13.8 mm |
Housing Width A |
N/A 1.110 in28.2 mm |
Bolt Hole Size N |
N/A 0.433 in11.0 mm |
Center of Bearing from Housing End A2 |
N/A 0.630 in16.0 mm |
Center of Bearing from Bearing End S |
N/A 0.503 in12.8 mm |
Locking Sleeve Width B1 |
N/A 1.469 in37.3 mm |
Locking Collar Outside Diameter d1 |
N/A 1.732 in44.0 mm |