
Bore Size |
N/A 45 mm |
Bearing Style |
N/A NA – Food Safe |
Bearing Number |
N/A NAU4LK209 |
Housing Material |
N/A White Thermoplastic (Polymer) |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Two-Bolt Flange |
Total Length H |
N/A 7.441 in189.0 mm |
Total Height L |
N/A 4.252 in108.0 mm |
Width A0 |
N/A 2.165 in55.0 mm |
Bolt Hole Spacing J |
N/A 5.846 in148.0 mm |
Base Thickness A1 |
N/A 0.827 in21.0 mm |
Housing Width A |
N/A 1.614 in41.0 mm |
Bolt Hole Size N |
N/A 0.669 in17.0 mm |
Center of Bearing from Housing End A2 |
N/A 0.945 in24.0 mm |
Center of Bearing from Bearing End S |
N/A 0.731 in18.6 mm |
Locking Sleeve Width B1 |
N/A 1.980 in50.3 mm |
Locking Collar Outside Diameter d1 |
N/A 2.756 in70.0 mm |