Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 1/4 in

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK206-20

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 5.827 in148.0 mm

Total Height L

N/A 3.150 in80.0 mm

Width A0

N/A 1.699 in43.1 mm

Bolt Hole Spacing J

N/A 4.606 in117.0 mm

Base Thickness A1

N/A 0.394 in10.0 mm

Housing Width A

N/A 1.220 in31.0 mm

Bolt Hole Size N

N/A 0.630 in16.0 mm

Center of Bearing from Housing End A2

N/A 0.709 in18.0 mm

Center of Bearing from Bearing End S

N/A 0.522 in13.3 mm

Locking Sleeve Width B1

N/A 1.543 in39.2 mm

Locking Collar Outside Diameter d1

N/A 1.969 in50.0 mm