Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 9/16 in

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK208-25

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 6.890 in175.0 mm

Total Height L

N/A 3.701 in94.0 mm

Width A0

N/A 1.921 in48.8 mm

Bolt Hole Spacing J

N/A 5.669 in144.0 mm

Base Thickness A1

N/A 0.472 in12.0 mm

Housing Width A

N/A 1.417 in36.0 mm

Bolt Hole Size N

N/A 0.630 in16.0 mm

Center of Bearing from Housing End A2

N/A 0.827 in21.0 mm

Center of Bearing from Bearing End S

N/A 0.751 in19.1 mm

Locking Sleeve Width B1

N/A 1.874 in47.6 mm

Locking Collar Outside Diameter d1

N/A 2.362 in60.0 mm