Print Back
Unit of Measure

Specifications

Bore Size

N/A 7/8 in

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK205-14

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 5.118 in130.0 mm

Total Height L

N/A 2.677 in68.0 mm

Width A0

N/A 1.567 in39.8 mm

Bolt Hole Spacing J

N/A 3.898 in99.0 mm

Base Thickness A1

N/A 0.394 in10.0 mm

Housing Width A

N/A 1.083 in27.5 mm

Bolt Hole Size N

N/A 0.489 in13.0 mm

Center of Bearing from Housing End A2

N/A 0.630 in16.0 mm

Center of Bearing from Bearing End S

N/A 0.503 in12.8 mm

Locking Sleeve Width B1

N/A 1.469 in37.3 mm

Locking Collar Outside Diameter d1

N/A 1.732 in44.0 mm