Print Back
Unit of Measure

Specifications

Bore Size

N/A 1 5/8 in

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK209-26

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 7.402 in188.0 mm

Total Height L

N/A 3.937 in100.0 mm

Width A0

N/A 2.086 in53.0 mm

Bolt Hole Spacing J

N/A 5.827 in148.0 mm

Base Thickness A1

N/A 0.512 in13.0 mm

Housing Width A

N/A 1.496 in38.0 mm

Bolt Hole Size N

N/A 0.551 in14.0 mm

Center of Bearing from Housing End A2

N/A 0.866 in22.0 mm

Center of Bearing from Bearing End S

N/A 0.731 in18.6 mm

Locking Sleeve Width B1

N/A 1.980 in50.3 mm

Locking Collar Outside Diameter d1

N/A 2.756 in70.0 mm