Print Back
Unit of Measure

Specifications

Bore Size

N/A 3/4 in

Bearing Style

N/A FE – Food Safe (Europe)

Bearing Number

N/A FEU4LK204-12

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 3.562 in90.5 mm

Total Height L

N/A 2.418 in61.4 mm

Width A0

N/A 1.972 in50.1 mm

Bolt Hole Spacing J

N/A 2.812 in71.4 mm

Base Thickness A1

N/A 0.920 in23.4 mm

Housing Width A

N/A 1.530 in38.9 mm

Bolt Hole Size N

N/A 0.344 in8.7 mm

Center of Bearing from Housing End A2

N/A 1.094 in27.8 mm

Center of Bearing from Bearing End S

N/A 0.437 in11.1 mm

Locking Sleeve Width B1

N/A 1.346 in34.2 mm

Locking Collar Outside Diameter d1

N/A 1.614 in41.0 mm