Print Back
Unit of Measure

Specifications

Bore Size

N/A 15/16 in

Bearing Style

N/A NA – Food Safe

Bearing Number

N/A NAU4LK205-15

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 3.752 in95.3 mm

Total Height L

N/A 2.718 in69.0 mm

Width A0

N/A 2.062 in52.4 mm

Bolt Hole Spacing J

N/A 3.000 in76.2 mm

Base Thickness A1

N/A 0.920 in23.4 mm

Housing Width A

N/A 1.594 in40.5 mm

Bolt Hole Size N

N/A 0.344 in8.7 mm

Center of Bearing from Housing End A2

N/A 1.125 in28.6 mm

Center of Bearing from Bearing End S

N/A 0.503 in12.8 mm

Locking Sleeve Width B1

N/A 1.469 in37.3 mm

Locking Collar Outside Diameter d1

N/A 1.732 in44.0 mm