
Bore d |
N/A 100 mm |
Static Load Rating Co |
N/A 594000 N134000 lbf |
| Dynamic Load Rating C11 | N/A 474000 N107000 lbf |
| Dimension S2 | N/A 4.26 mm0.168 in |
| Geometry Factor Cg3 | N/A 0.131 |
Thermal Speed Ratings - Oil |
N/A 3100 rpm |
Thermal Speed Ratings - Grease |
N/A 2700 rpm |