Bore d |
N/A 120 mm |
Static Load Rating Co |
N/A 952000 N214000 lbf |
Dynamic Load Rating C11 | N/A 707000 N159000 lbf |
Dimension S2 | N/A 4.29 mm0.169 in |
Geometry Factor Cg3 | N/A 0.1550 |
Thermal Speed Ratings - Oil |
N/A 2200 rpm |
Thermal Speed Ratings - Grease |
N/A 1900 rpm |