Bore d |
N/A 140 mm |
Static Load Rating Co |
N/A 1210000 N272000 lbf |
Dynamic Load Rating C11 | N/A 899000 N202000 lbf |
Dimension S2 | N/A 5.13 mm0.202 in |
Geometry Factor Cg3 | N/A 0.1720 |
Thermal Speed Ratings - Oil |
N/A 1700 rpm |
Thermal Speed Ratings - Grease |
N/A 1600 rpm |