
Bore d |
N/A 800 mm |
Static Load Rating Co |
N/A 58800000 N13240000 lbf |
| Dynamic Load Rating C11 | N/A 22600000 N5080000 lbf |
O.D. D |
N/A 1080 mm42.5197 in |
Width B |
N/A 750 mm29.5276 in |
Width C |
N/A 750 mm29.5276 in |
DUR/DOR F/E |
N/A 880 mm34.6457 in |
Type |
N/A RX-1 |
Chamfer rsmin |
N/A 0 mm0 in |
| Chamfer r1smin2 | N/A 18 mm0.710 in |
Angle of Chamfer r1smin |
N/A 20 º |
Backing Shaft Diameter ds |
N/A 863.7 mm34.0000 in |
Backing Housing Diameter Ds |
N/A 1016 mm40.0000 in |
Lubrication Groove g |
N/A 25.3 mm1.00 in |
Lubrication Hole Diameter h |
N/A 13.0 mm0.51 in |
Number of Lubrication Holes |
N/A 16 |
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|
|
N/A
|