
Bore d |
N/A 500 mm |
Static Load Rating Co |
N/A 2210000 N496000 lbf |
| Dynamic Load Rating C11 | N/A 1070000 N241000 lbf |
| Dimension S2 | N/A 5.00 mm0.197 in |
| Geometry Factor Cg3 | N/A 0.2370 |
Thermal Speed Ratings - Oil |
N/A 370 rpm |
Thermal Speed Ratings - Grease |
N/A 330 rpm |