
Bore d |
N/A 530 mm |
Static Load Rating Co |
N/A 2340000 N525000 lbf |
| Dynamic Load Rating C11 | N/A 1100000 N248000 lbf |
| Dimension S2 | N/A 4.10 mm0.161 in |
| Geometry Factor Cg3 | N/A 0.2460 |
Thermal Speed Ratings - Oil |
N/A 350 rpm |
Thermal Speed Ratings - Grease |
N/A 300 rpm |