
Bore d |
N/A 560 mm |
Static Load Rating Co |
N/A 2460000 N554000 lbf |
| Dynamic Load Rating C11 | N/A 1130000 N255000 lbf |
| Dimension S2 | N/A 4.10 mm0.161 in |
| Geometry Factor Cg3 | N/A 0.2560 |
Thermal Speed Ratings - Oil |
N/A 320 rpm |
Thermal Speed Ratings - Grease |
N/A 280 rpm |