
Bore d |
N/A 600 mm |
Static Load Rating Co |
N/A 2630000 N592000 lbf |
| Dynamic Load Rating C11 | N/A 1170000 N263000 lbf |
| Dimension S2 | N/A 6.10 mm0.240 in |
| Geometry Factor Cg3 | N/A 0.2680 |
Thermal Speed Ratings - Oil |
N/A 300 rpm |
Thermal Speed Ratings - Grease |
N/A 270 rpm |