
Bore d |
N/A 630.000 mm |
Static Load Rating Co |
N/A 3100000 N698000 lbf |
| Dynamic Load Rating C11 | N/A 1410000 N316000 lbf |
| Dimension S2 | N/A 7.50 mm0.295 in |
| Geometry Factor Cg3 | N/A 0.2810 |
Thermal Speed Ratings - Oil |
N/A 200 rpm |
Thermal Speed Ratings - Grease |
N/A 170 rpm |