
Bore d |
N/A 670 mm |
Static Load Rating Co |
N/A 3320000 N746000 lbf |
| Dynamic Load Rating C11 | N/A 1450000 N327000 lbf |
| Dimension S2 | N/A 7.50 mm0.295 in |
| Geometry Factor Cg3 | N/A 0.2940 |
Thermal Speed Ratings - Oil |
N/A 190 rpm |
Thermal Speed Ratings - Grease |
N/A 160 rpm |