
Bore d |
N/A 710 mm |
Static Load Rating Co |
N/A 3920000 N882000 lbf |
| Dynamic Load Rating C11 | N/A 1740000 N390000 lbf |
| Dimension S2 | N/A 8.00 mm0.315 in |
| Geometry Factor Cg3 | N/A 0.3090 |
Thermal Speed Ratings - Oil |
N/A 230 rpm |
Thermal Speed Ratings - Grease |
N/A 210 rpm |