
Bore d |
N/A 750 mm |
Static Load Rating Co |
N/A 4600000 N1030000 lbf |
| Dynamic Load Rating C11 | N/A 2080000 N467000 lbf |
| Dimension S2 | N/A 8.00 mm0.315 in |
| Geometry Factor Cg3 | N/A 0.3230 |
Thermal Speed Ratings - Oil |
N/A 210 rpm |
Thermal Speed Ratings - Grease |
N/A 190 rpm |