
Bore d |
N/A 800 mm |
Static Load Rating Co |
N/A 4930000 N1110000 lbf |
| Dynamic Load Rating C11 | N/A 2150000 N484000 lbf |
| Dimension S2 | N/A 9.00 mm0.354 in |
| Geometry Factor Cg3 | N/A 0.3390 |
Thermal Speed Ratings - Oil |
N/A 150 rpm |
Thermal Speed Ratings - Grease |
N/A 130 rpm |