
Bore d |
N/A 200 mm |
Static Load Rating Co |
N/A 337000 N75700 lbf |
| Dynamic Load Rating C11 | N/A 188000 N42400 lbf |
| Dimension S2 | N/A 1.80 mm0.071 in |
| Geometry Factor Cg3 | N/A 0.146 |
Thermal Speed Ratings - Oil |
N/A 1200 rpm |
Thermal Speed Ratings - Grease |
N/A 1000 rpm |