
Bore d |
N/A 220 mm |
Static Load Rating Co |
N/A 370000 N83100 lbf |
| Dynamic Load Rating C11 | N/A 198000 N44400 lbf |
| Dimension S2 | N/A 1.80 mm0.071 in |
| Geometry Factor Cg3 | N/A 0.1550 |
Thermal Speed Ratings - Oil |
N/A 1100 rpm |
Thermal Speed Ratings - Grease |
N/A 910 rpm |