
Bore d |
N/A 260 mm |
Static Load Rating Co |
N/A 553000 N124000 lbf |
| Dynamic Load Rating C11 | N/A 292000 N65500 lbf |
| Dimension S2 | N/A 1.80 mm0.071 in |
| Geometry Factor Cg3 | N/A 0.1400 |
Thermal Speed Ratings - Oil |
N/A 910 rpm |
Thermal Speed Ratings - Grease |
N/A 760 rpm |