
Bore d |
N/A 300 mm |
Static Load Rating Co |
N/A 865000 N194000 lbf |
| Dynamic Load Rating C11 | N/A 464000 N104000 lbf |
| Dimension S2 | N/A 3.00 mm0.118 in |
| Geometry Factor Cg3 | N/A 0.160 |
Thermal Speed Ratings - Oil |
N/A 750 rpm |
Thermal Speed Ratings - Grease |
N/A 640 rpm |