
Bore d |
N/A 340 mm |
Static Load Rating Co |
N/A 953000 N214000 lbf |
| Dynamic Load Rating C11 | N/A 484000 N109000 lbf |
| Dimension S2 | N/A 3.00 mm0.118 in |
| Geometry Factor Cg3 | N/A 0.1740 |
Thermal Speed Ratings - Oil |
N/A 650 rpm |
Thermal Speed Ratings - Grease |
N/A 560 rpm |