
Bore d |
N/A 380 mm |
Static Load Rating Co |
N/A 1350000 N304000 lbf |
| Dynamic Load Rating C11 | N/A 698000 N157000 lbf |
| Dimension S2 | N/A 3.50 mm0.138 in |
| Geometry Factor Cg3 | N/A 0.193 |
Thermal Speed Ratings - Oil |
N/A 540 rpm |
Thermal Speed Ratings - Grease |
N/A 470 rpm |