
Bore d |
N/A 400 mm |
Static Load Rating Co |
N/A 1410000 N316000 lbf |
| Dynamic Load Rating C11 | N/A 713000 N160000 lbf |
| Dimension S2 | N/A 3.50 mm0.138 in |
| Geometry Factor Cg3 | N/A 0.1980 |
Thermal Speed Ratings - Oil |
N/A 510 rpm |
Thermal Speed Ratings - Grease |
N/A 440 rpm |