
Bore d |
N/A 420 mm |
Static Load Rating Co |
N/A 1490000 N335000 lbf |
| Dynamic Load Rating C11 | N/A 733000 N165000 lbf |
| Dimension S2 | N/A 3.50 mm0.138 in |
| Geometry Factor Cg3 | N/A 0.206 |
Thermal Speed Ratings - Oil |
N/A 330 rpm |
Thermal Speed Ratings - Grease |
N/A 280 rpm |