
Bore d |
N/A 440 mm |
Static Load Rating Co |
N/A 1550000 N347000 lbf |
| Dynamic Load Rating C11 | N/A 746000 N168000 lbf |
| Dimension S2 | N/A 3.50 mm0.138 in |
| Geometry Factor Cg3 | N/A 0.212 |
Thermal Speed Ratings - Oil |
N/A 450 rpm |
Thermal Speed Ratings - Grease |
N/A 390 rpm |