
Bore d |
N/A 460 mm |
Static Load Rating Co |
N/A 2040000 N458000 lbf |
| Dynamic Load Rating C11 | N/A 1030000 N232000 lbf |
| Dimension S2 | N/A 4.50 mm0.177 in |
| Geometry Factor Cg3 | N/A 0.2240 |
Thermal Speed Ratings - Oil |
N/A 410 rpm |
Thermal Speed Ratings - Grease |
N/A 360 rpm |