
Bore d |
N/A 500 mm |
Static Load Rating Co |
N/A 5060000 N1140000 lbf |
| Dynamic Load Rating C11 | N/A 2610000 N587000 lbf |
| Dimension S2 | N/A 6.00 mm0.236 in |
| Geometry Factor Cg3 | N/A 0.2740 |
Thermal Speed Ratings - Oil |
N/A 280 rpm |
Thermal Speed Ratings - Grease |
N/A 260 rpm |