
Bore d |
N/A 110 mm |
Static Load Rating Co |
N/A 223000 N50100 lbf |
| Dynamic Load Rating C11 | N/A 146000 N32900 lbf |
| Dimension S2 | N/A 1.5 mm0.060 in |
| Geometry Factor Cg3 | N/A 0.136 |
Thermal Speed Ratings - Oil |
N/A 1900 rpm |
Thermal Speed Ratings - Grease |
N/A 1600 rpm |