
Bore d |
N/A 120 mm |
Static Load Rating Co |
N/A 297000 N66800 lbf |
| Dynamic Load Rating C11 | N/A 188000 N42400 lbf |
| Dimension S2 | N/A 1.55 mm0.061 in |
| Geometry Factor Cg3 | N/A 0.15 |
Thermal Speed Ratings - Oil |
N/A 1800 rpm |
Thermal Speed Ratings - Grease |
N/A 1500 rpm |