
Bore d |
N/A 130 mm |
Static Load Rating Co |
N/A 361000 N81100 lbf |
| Dynamic Load Rating C11 | N/A 225000 N50600 lbf |
| Dimension S2 | N/A 2 mm0.079 in |
| Geometry Factor Cg3 | N/A 0.160 |
Thermal Speed Ratings - Oil |
N/A 1700 rpm |
Thermal Speed Ratings - Grease |
N/A 1400 rpm |