Bore d |
N/A 140 mm |
Static Load Rating Co |
N/A 389000 N87300 lbf |
Dynamic Load Rating C11 | N/A 243000 N54700 lbf |
Dimension S2 | N/A 1.90 mm0.075 in |
Geometry Factor Cg3 | N/A 0.167 |
Thermal Speed Ratings - Oil |
N/A 1000 rpm |
Thermal Speed Ratings - Grease |
N/A 850 rpm |