
Bore d |
N/A 150 mm |
Static Load Rating Co |
N/A 506000 N114000 lbf |
| Dynamic Load Rating C11 | N/A 328000 N73800 lbf |
| Dimension S2 | N/A 2.20 mm0.087 in |
| Geometry Factor Cg3 | N/A 0.1280 |
Thermal Speed Ratings - Oil |
N/A 1500 rpm |
Thermal Speed Ratings - Grease |
N/A 1300 rpm |